Earplugs
X-Treme
Tapered design for comfort, protection
Key Features
- Comfortable earplug with high attenuation
- Brightly coloured offering high visibility and worker compliance
- Smooth tapered shape for easy insertion and removal
- Corded version helps to guard against the earplugs falling onto the floor
- Conveniently sized hand dispensing option for easy accessibility
- Wall or bench top dispenser provides a refillable option for the whole work area
Recommended Industries/Use
- Construction
- Manufacturing
Hazards
- Noise
Regulations
- NOHSC: 1007 (2000) - National Standard for Occupational Noise (AUS/NZ)
- NR 15 - Security and Health of Work, Annexes 1 and 2, n°3.214/1978 - Occupational Noise Regulations (BR)
- ANSI S12.6/1997 - Method B - Attenuation Test Protocol (BR)
- 9001:2008 - ISO
Historical Brand
Others
- Shape
- Bullet
Others
- Shape
- Bullet
- Shape : Bullet