Electronic Earmuffs
Sync® Wireless Earmuff
Silence is golden, they say. So is the chance to answer calls or stream information from your mobile phone when working in a noisy environment.
Key Features
- Easy push-button connectivity to any Bluetooth® device.
- Robust boom microphone with windsock for voice clarity in high-noise environments.
- Lithium Ion battery featuring 16+ hours of battery life while streaming.
- Volume control buttons and flashing coloured lights visually indicate different settings.
- High passive attenuation SLc80
- No battery replacement required; includes USB cord and wall charger.
Recommended Industries/Use
- Agriculture
- Construction
- Forestry
- Manufacturing
- Oil and Gas
- Steel and Metals
- Transportation
- Utilities
Hazards
- Noise
Regulations
- AS/NZS 1270:2002 -
- SLC80 31dB Class 5 -
Others
- Weight
- 395g gram
Others
- Weight
- 395g gram
- Weight : 395g gram