Electronic Earmuffs
Impact Pro Amplification Earmuff
Designed for handgun and pistol shooters looking for a high Noise Attenuation Rating. Perfect for indoor range or any other extremely loud shooting environment.
Key Features
- Voice amplification for communication on the range
- Automatic 4 hour shut-off increases battery life
- Connects to MP3 players, smart phones, and scanner radios
- External battery compartment
- Rubberized pressure points will prevent gunstock scratching
- One single power and volume control knob
- Aggressive tactical styling
- Includes 2 AAA batteries and 3.5 audio input connection cord
- SNR 33dB
Recommended Industries/Use
- Government
- Law Enforcement
- Military
Hazards
- Noise
Regulations
- ANSI S3.19-1974 - Attenuation test protocol (US)
- EN 352-1:2002, EN 352-4, EN 352-8 - Attenuation test protocols (EU)
- AS/NZS 1270:2002 - Attenuation test protocol (AU/NZ)
Historical Brand
Others
- Battery Type
- 2 AAA included
- 2 AAA batteries included
- Noise Reduction Rating
- 30
Others
- Battery Type
- 2 AAA included
- 2 AAA batteries included
- Noise Reduction Rating
- 30
- Battery Type : 2 AAA included|2 AAA batteries included
- Noise Reduction Rating : 30