Passive Earmuffs
Mach 1 Noise Blocking Earmuff
Economical protection
Key Features
- Economical design delivers adequate protection at a low cost
- Extremely lightweight construction provides all-day comfort
- Dielectric construction suitable for all workplaces, especially electrical environments
Recommended Industries/Use
- Construction
- Law Enforcement
- Manufacturing
- Military
- Mining
- Oil and Gas
- Steel and Metals
- Welding
Hazards
- Noise
Regulations
- 29 CFR 1910.95 - OSHA Occupational Noise Exposure (US)
- ANSI S3.19-1974 - Attenuation Test Protocol (US)
- Part II, (R.S.C. 1985, c. L-2) - Canada Labour Code
- Z94.2-1994 - Attenuation Test Protocol (CAN)
- 2003/10/EC - EU Hearing Directive
- 89/686/EEC - EU Directive/PPE
- Category II - EC Category/PPE
- EN-352-1:2002 - EU Standards
- NOHSC: 1007 (2000) - National Standard for Occupational Noise (AUS/NZ)
- NR 15 - Security and Health of Work, Annexes 1 and 2, n°3.214/1978 - Occupational Noise Regulations (BR)
- ANSI S12.6/1997 - Method B - Attenuation Test Protocol (BR)
Historical Brand
Warranty Information
Others
- Packaging
- Individual Hang Bag pair
Others
- Packaging
- Individual Hang Bag pair
- Packaging : Individual Hang Bag pair