/content/sps/au/en/search-results.html

Passive Earmuffs

Viking Noise Blocking Earmuff

Multiple-position headband for alternative use [dielectric]

Overview

Key Features

  • Multiple-position headband allows wearer to select position over the head, behind the head or under the chin 
  • Alternative to cap-mounted earmuffs – wear with hard hats, face shields, respirators and other PPE 
  • Patented Air Flow Control™ technology delivers optimal attenuation across all frequencies without increasing earcup size or weight 
  • Inner-ventilated headband minimizes pressure on the head, breathes easier in warm/humid climates [V2 and V3 only] 
  • Non-deforming outer headband withstands rough treatment in the toughest workplaces 
  • Snap-in ear cushions make replacement quick and easy 
  • Includes attached elastic headband strap for better positioning when worn behind the head or under the chin 
  • Dielectric construction suitable for electrical environments

Recommended Industries/Use

Hazards

Regulations

  • 29 CFR 1910.95 - OSHA Occupational Noise Exposure (US)
  • ANSI S3.19-1974 - Attenuation Test Protocol (US)
  • Part II, (R.S.C. 1985, c. L-2) - Canada Labour Code
  • Z94.2-1994 - Attenuation Test Protocl (CAN)
  • 2003/10/EC - EU Hearing Directive
  • 89/686/EEC - EU Directive/PPE
  • Category II - EC Category/PPE
  • NOHSC: 1007 (2000) - National Standard for Occupational Noise (AUS/NZ)
  • NR 15 - Security and Health of Work, Annexes 1 and 2, n°3.214/1978 - Occupational Noise Regulations (BR)
  • ANSI S12.6/1997 - Method B - Attenuation Test Protocol (BR)

Historical Brand

Bilsom

Warranty Information

There is a one years guarantee against defects in material and workmanship. The guarantee does not cover damage caused by misuse, abuse or unauthorised modifications.
Product Number
SKUs
Image
SKU
Description
alt
1010925
Viking V1 Multiple-Position Earmuff
alt
1010925
Viking V1 Multiple-Position Earmuff
alt
1011170
Viking V3 Multiple-Position Earmuff
alt
1011170
Viking V3 Multiple-Position Earmuff
Image
SKU
Description
alt
1010925
Viking V1 Multiple-Position Earmuff
alt
1010925
Viking V1 Multiple-Position Earmuff
alt
1011170
Viking V3 Multiple-Position Earmuff
alt
1011170
Viking V3 Multiple-Position Earmuff