Electrical Safety
ARC FLASH SUIT 8CAL
ARC FLASH SUIT 8CAL
8 CAL INDIVIDUAL PARTS | ||
---|---|---|
PARTS | SKU | DESCRIPTION |
COVERALL | INACCA8RB | 8 CAL/CM2 COVERALL Sizes available: XS - 5XL |
COAT | INACC8RB | 8 CAL/CM2 COAT Sizes available: XS - 5XL |
PANTS | INACP8RB | 8 CAL/CM2 PANT Sizes available: XS - 5XL |
BALACLAVA | AFHOOD10 | 8 CAL/CM2 BALACLAVA |
FACESHIELD & HEADGEAR | AS1000HAT-SPL | 8 CAL/CM2 FACE PROTECTION |
EYEWEAR | 1011027HS | HONEYWELL XC BLUE CLEAR HSAF |
8 CAL KIT-COAT PANT | |||
---|---|---|---|
8 CAL KIT standard | 8 CAL KIT with reflective trim | 8 CAL KIT with reflective trim and customer logo | Kit Includes |
INSKCP8RBXS | INSKCP8RBXS-RT | INSKCP8RBXS-RTL |
|
INSKCP8RBS | INSKCP8RBS-RT | INSKCP8RBS-RTL | |
INSKCP8RBM | INSKCP8RBM-RT | INSKCP8RBM-RTL | |
INSKCP8RBL | INSKCP8RBL-RT | INSKCP8RBL-RTL | |
INSKCP8RBXL | INSKCP8RBXL-RT | INSKCP8RBXL-RTL | |
INSKCP8RB2XL | INSKCP8RB2XL-RT | INSKCP8RB2XL-RTL | |
INSKCP8RB3XL | INSKCP8RB3XL-RT | INSKCP8RB3XL-RTL | |
INSKCP8RB4XL | INSKCP8RB4XL-RT | INSKCP8RB4XL-RTL | |
INSKCP8RB5XL | INSKCP8RB5XL-RT | INSKCP8RB5XL-RTL |
8 CAL KIT-COVERALL | |||
---|---|---|---|
8 CAL KIT standard | 8 CAL KIT with reflective trim | 8 CAL KIT with reflective trim and customer logo | Kit Includes |
INSKCA8RBXS | INSKCA8RBXS-RT | INSKCA8RBXS-RTL |
|
INSKCA8RBS | INSKCA8RBS-RT | INSKCA8RBS-RTL | |
INSKCA8RBM | INSKCA8RBM-RT | INSKCA8RBM-RTL | |
INSKCA8RBL | INSKCA8RBL-RT | INSKCA8RBL-RTL | |
INSKCA8RBXL | INSKCA8RBXL-RT | INSKCA8RBXL-RTL | |
INSKCA8RB2XL | INSKCA8RB2XL-RT | INSKCA8RB2XL-RTL | |
INSKCA8RB3XL | INSKCA8RB3XL-RT | INSKCA8RB3XL-RTL | |
INSKCA8RB4XL | INSKCA8RB4XL-RT | INSKCA8RB4XL-RTL | |
INSKCA8RB5XL | INSKCA8RB5XL-RT | INSKCA8RB5XL-RTL |
- Dual front closure – Velcro and ZIP
- 100% Natural cotton fabric
- Excellent Moisture Management
- Breathability - Ideal for India’s climate
- Fit adapted to local demographics
- Adjustable gussets on pants cuffs
- Coverall
- Coat/Pant
- Overcoat
- Overpant
- Kit combination
- NFPA & IEC Compliance on Garment
Oil and Gas, Utilities, Power, All industries with electrical application. To be strictly used basis the report on Arc Flash Hazard Analysis.