Electrical Safety
Electrical Insulating Mats
Insulating mats are used in industries where there is a possibility of an electric shock.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
FEATURES
- Patented Bi-Layer Technology
- Slip resistant surface - protruded/ serration pattern on top surface
- Fine finished-bottom surface avoids mat folding during fork lift movement as well as mat slippage while walking
- Virgin Material and reliability test ensures a longer and hassle free service life of the product
CLASS | THICKNESS | WORKING VOLTAGE | |
---|---|---|---|
A | 2 mm | 3.3 KV | |
B | 2.5 mm | 11 KV | |
C | 3 mm | 33 KV | |
IMBKYA | Electrical Insulation Mat Class A | ||
IMBKYB | Electrical Insulation Mat Class A | ||
IMBKYC | Electrical Insulation Mat Class A | ||
Indian Standards IS 15652:2006
APPLICATION AREA
- Near HT & LT Control Panels
- In Front of Switchboards
- Power Transmission Rooms, Sub-Stations
- Around Buss-Bars
- Indoor or Outdoor portable protection element for site engineers working on live equipment