/content/sps/au/en/search-results.html

Face Protection

Disposable Face Shield - HFS-MED300

Disposable Face Shield

Overview
Product Specifications:
  • Visor: PET material , Dimensions (mm) - 330 x 225, Thickness - 0.4 mm
  • Padded Foam: Polyurethane foam material, Dimensions (mm) 280 x 28, Thickness - 25 mm
  • Head Band: Synthetic Rubber Strap material, width - 25mm, Thickness - 0.5 mm
  • Weight: ~40 gm
FEATURES
  • Coverage of Eyes, Nose and Mouth helps protect from splashes, sprays and spatter of body fluids
  • Light weight and portable, provides comfort for long time wearing
  • Shield made from Polycarbonate material
  • Compatible with most masks and goggles
  • Ergonomic elastic strap, One Size fits all
  • Polyurethane foam padding for comfortable fit
  • Clear screen
APPLICATION AREA

Hospitals, Containment Zones and Industries/ Offices/Stores or Regions (where social distancing is being followed)

CERTIFICATION

ANSI/ISEA Z87.1-2020
 
 
Data Sheet
Name
Description
File Size
Date
Size
Disposable Face Shield - HFS-MED300 Data Sheet
application/postscript 659.69 KB
1/20/2023
659.69 KB
Name
Description
File Size
Date
Size
Disposable Face Shield - HFS-MED300 Data Sheet
application/postscript 659.69 KB
1/20/2023
659.69 KB
Name
Description
File Size
Date
Size
Disposable Face Shield - HFS-MED300 Data Sheet
659.69 KB
1/20/2023