Hand Protection
Nitrile Examination Hand Glove – ING411
Nitrile Examination Hand Glove
Type | Powder free, non-sterile |
Material | 100% nitrile |
Colour | Blue |
Features | Ambidextrous/finger-textured/beaded cuff |
- EN 374-1:2016 Type C (KPT)
- EN 21420:2020
- EN 375-5:2016
- EN 455
- Protection against bacteria, fungi, virus
- Product Category III
- Suitable for Food Handling
- Pharmaceutical Industries
- Chemical Industries
- Hospitals, Medical facilities