/content/sps/au/en/search-results.html

Head Protection

Hard Hat A59IR Series

This product is made of material which provides optimum safety from the risk if being injured from falling objects or when working in areas of restricted head spaces.

Overview
FEATURES
  • HDPE Shell with Corrugation
  • Ratchet Suspension
  • Class E Hard Hat (tested to withstand upto 20,000 Volts)
  • Nylon Suspension
  • Adjustable Chin Strap
  • Universal Slot for Ear-Muff and Face Shield
  • American Standards (ANSI) and Indian Standards (BIS) certified
  • Rain Trough
  • 30 mm Accessory Slots
CERTIFICATION

ANSI Z879 & BIS 2925
APPLICATION AREA
  • Manufacturing
  • Construction
  • Automotive
  • Oil & Gas
VARIANTS
Available Colors :
White
Yellow
Blue
Green
Red
 
 
Data Sheet
Name
Description
File Size
Date
Size
Hard Hat A59IR Series Data Sheet
application/pdf 549.85 KB
1/20/2023
549.85 KB
Name
Description
File Size
Date
Size
Hard Hat A59IR Series Data Sheet
application/pdf 549.85 KB
1/20/2023
549.85 KB
Name
Description
File Size
Date
Size
Hard Hat A59IR Series Data Sheet
549.85 KB
1/20/2023