/content/sps/au/en/search-results.html

Protective Footwear

9521 - Low Cut Laced Shoe

The 9521 is an economical choice for professional footwear for various work situations. 9521 offers a comfortable fit and is available in all standard sizes.

Overview
Its light weight and anti-slip PU sole provides good grip on various work surfaces and provides long term durability and adequate protection in industrial environments.
PRODUCT SPECIFICATIONS
Reference Number:9521
Product Type:Footwear
Range:Leather Laced Work Shoe
Features
  • Oils and acids/alkalis-resistant
  • Anti-impact steel toecap
  • Anti-puncture steel midsole insert
  • Light weight, anti-slip, Dual Density Polyurethane (PU) Sole
  • Provides impact cushioning for the whole foot
  • Antistatic
CERTIFICATION

Standard: CE EN 20345:2011 / S1P SRC
APPLICATION AREA
  • Building and Construction
  • Manufacturing
  • Food Industries
  • Logistics
  • Maintenance
  • Services
  • Ship Building Industry
  • Telecoms
  • Transportation and Utilities
 
 
Data Sheet
Name
Description
File Size
Date
Size
9521 - Low Cut Laced Shoe
application/postscript 2.45 MB
1/23/2023
2.45 MB
Others
Name
Description
File Size
Date
Size
9521 - Low Cut Laced Shoe
image/jpeg 607.12 KB
1/23/2023
607.12 KB
Name
Description
File Size
Date
Size
9521 - Low Cut Laced Shoe
application/postscript 2.45 MB
1/23/2023
2.45 MB
9521 - Low Cut Laced Shoe
image/jpeg 607.12 KB
1/23/2023
607.12 KB
Name
Description
File Size
Date
Size
9521 - Low Cut Laced Shoe
2.45 MB
1/23/2023
9521 - Low Cut Laced Shoe
607.12 KB
1/23/2023