/content/sps/au/en/search-results.html

Protective Footwear

9535 - Ankle Laced Boot

The 9535 is an economical choice for professional footwear for various work situations.

Overview
PRODUCT SPECIFICATIONS
Reference Number:9535
Product Type:Footwear
Range:Leather Laced Work Shoe
Features
  • Oils and acids/alkalis-resistant
  • Anti-impact steel toecap
  • Anti-puncture steel midsole insert
  • Light weight, anti-slip, Dual Density Polyurethane (PU) Sole
  • Provides impact cushioning for the whole foot
  • Antistatic
  • Water Resistant Leather
CERTIFICATION

Standard: CE EN 20345:2011 / S3 SRC
APPLICATION AREA
  • Building and Construction
  • Manufacturing
  • Food Industries
  • Logistics
  • Maintenance
  • Services
  • Ship Building Industry
  • Telecoms
  • Transportation and Utilities
 
 
Data Sheet
Name
Description
File Size
Date
Size
9535 - Ankle Laced Boot Data Sheet
application/postscript 2.35 MB
1/23/2023
2.35 MB
Name
Description
File Size
Date
Size
9535 - Ankle Laced Boot Data Sheet
application/postscript 2.35 MB
1/23/2023
2.35 MB
Name
Description
File Size
Date
Size
9535 - Ankle Laced Boot Data Sheet
2.35 MB
1/23/2023