Protective Footwear
HSI100 & HSI100C – Low ankle classic safety shoe
Honeywell Industrial Safety has developed a culture of innovation and expertise to offer footwear with high added value that meets the requirement of a job, a specific environment, or a
The knowledge and understanding of our partners’ expectations ensure that we develop quality footwear that is durable, comfortable, and reliable and provides functional and attractive protection. Safety footwear boots/shoes are fitted with features like impact protection and slip-resistant soles, safety toes, and adequate ankle padding. These features provide excellent foot protection to workers, allowing them to work efficiently around the site. With safety footwear, workers can protect themselves from trips, slips, burns and even electric shocks.
PRODUCT SPECIFICATIONS
Type | Single Density PU |
Toe Type | Steel & Composite |
Design | Type A |
Features |
|
- BIS 15298
- CE 20345
APPLICATION AREA
- Manufacturing
- Construction
- Automotive
- Oil & Gas
- Food Services
- Mining
- Transport
- Municipal Services
- Utilities