Respiratory Protection
FF2100
The updated FF2100 retains the comfort and value attributes of the FF2100 while enhancing the appeal even further by providing an integrated noseclip with lint free edges
The updated FF2100 retains the comfort and value attributes of the FF2100 while enhancing the appeal even further by providing an integrated noseclip with lint free edges
FEATURES
- Lightweight for comfortable, long duration wear
- Integrated noseclip ensures no exposed metal parts
- Sealed, lint free edges
- Ultrasonically-welded, latex-free knitted headbands for maximum comfort in hot and humid conditions
- Available in both white and grey colors
- Nonwoven fabric inner lining for better moisture absorption and stiffness
FF2100 NEW WHITE | FF2100 NEW GREY | |
---|---|---|
Certification Requirements (Meets or Exceeds) | IS 9473:2002 FFP1 | IS 9473:2002 FFP1 |
Ordering SKU | FF2100N | FF2100NG |
Color | White | Grey |
Packaging | 50/pack, 500/Case | 50/pack, 500/Case |
Certification Requirements (Meets or Exceeds) | IS 9473:2002 FFP1 | IS 9473:2002 FFP1 |
Complete assembly Weight (in Grams) | 7-8 gms. | 7-8 gms. |
Integrated Nose Clip | Metal with plastic coat | Metal with plastic coat |
Nose clip flexibility | Easy to shape for better fit | Easy to shape for better fit |
Elastic Strap | Latex free. Ultrasonically welded | Latex free. Ultrasonically welded |
No. of Elastic Straps | 2 | 2 |
Filtering half-masks classified as FFP1, FFP2 or FFP3 are for use against solid and liquid aerosols as per IS 9473:2002.