/content/sps/au/en/search-results.html

Air Purifying Respirator (APR)

Posichek3 USB SCBA Test Bench

Honeywell's PosiChek 3 USB computerised SCBA test bench is a calibrated breathing machine, used to test SCBA

Overview

Key Features

The Posi3 USB connects to a PC via a USB cable and evaluates the operational readiness of an SCBA.  Posi3 USB performs full readiness testing of SCBA including:

  • Face piece leak check
  • Exhalation valve opening pressure
  • Static face piece pressure
  • Bypass flow rate
  • Pressure gauge accuracy
  • Low pressure alarm activation
  • Visual inspection
  • First stage regulator performance
  • Breathing resistance tests

Recommended Industries/Use

Hazards

Product Number
SKUs
Image
SKU
Description
alt
779500
alt
779520
Image
SKU
Description
alt
779500
alt
779520