Air Purifying Respirator (APR)
Honeywell 7700 Lunchbox Welders Kit
The Honeywell 7700 series half mask welders kit is the quality choice for welders requiring respiratory protection from welding fumes.
Key Features
- Lunchbox Packaging provides great storage for the mask and filters to keep them clean and to stop filters being clogged up with dust when not in use.
- Handy Kits make filter selection easy!
- Pancake filters are flexible and easily fit underneath a welding helmet.
- 100% silicone half mask is latex free meaning no latex allergens & are safe for workers with allergies
- Low “dead air” space in mask, means less exhaled breath is re-breathed which encourages Increased worker productivity
- Strategic placement of exhalation valve allows more breath to be exhaled out of the mask faster leaving workers feeling cooler & more comfortable
- Approved to AS/NZS 1716 : 2012 Lic 0563. Pancake Filter P2 rating with a half mask (P3 with full face) provides protection against particulates including dust mist & fume, as well as nuisance odour protection.
Recommended Industries/Use
- Welding
Hazards
- Chemical
- Gas, Vapors, Smoke
Regulations
- AS/NZS 1716:2012 -