Air Purifying Respirator (APR)
Honeywell Lunchbox Spray Kit A1P2
The Honeywell 5500 series half mask spray kit is the economical choice for spray painters and agricultural sprayers requiring respiratory protection from organic vapours and particulates.
Key Features
The kit comes complete with half mask, A2 rated filters, P2 rated pre filters and retainers plus two mask cleaning wipes/
Lunchbox packaging provides great storage for the mask and filters to keep them clean and to sop filters being clogged up with dust when not in use.
Handy Kits make filter selection easy!
- Lunchbox packaging provides great storage for the mask and filters to keep them clean and to stop filters being clogged up with dust when not in use
- Easy filter selection
- Latex free half mask means no latex allergens
- Low dead air space means less exhaled breath is re-breathed which encourages worker productivity
- Strategic placement of exhalation valve on mask allows more breath to be exhaled out of the mask faster leaving workers feeling cooler and more comfortable
- Variable thickness in sealing area of masks means the nose area is flexible enough to conform to the bridge, it provides superior comfort without sacrificing fit of the nose, but not too thin to collapse.
Recommended Industries/Use
- Agriculture
- Chemical
Regulations
- ASNZS 1716:2012 - Australia/New Zealand Standards Lic 0563