Escape Respirators
Fenzy Bio-Scape EBA (AS NZS)
Light, compact and easy to use, the Fenzy Bio-scape Emergency Escape Breathing Apparatus (EEBA) is perfectly adapted to confined spaces, marine, industrial and Oil & Gas applications. They are available with a duration of 10 or 15 minutes.
Key Features
- Light and compact
- 10 to 20 mn autonomy depending on the model
- Alarm whtistle positioned next to the ear
- Steel and composite cylinders available
Recommended Industries/Use
- Chemical
- Construction
- Manufacturing
- Mining
- Oil and Gas
- Steel and Metals
- Utilities
Hazards
- Airborne Particulates
- Biohazard
- Chemical
- Confined Space
- Contamination
- Gas, Vapors, Smoke
Regulations
- AS/NZS 1716: 2012 - Australia?New Zealand Standards Lic 21516
- ISO - ISO 9001
Historical Brand