Self Contained Breathing Apparatus (SCBA)
Fenzy Aeris Comfort SCBA (AS/NZS)
Self Contained Breathing Apparatus designed for shipping, where such devices are mandatory. It is a user-friendly apparatus allowing a safe and comfortable breathing. Compliant with the most recent MED, SOLAS and AS/NZS 1716 standards.
Key Features
- Aramide straps and buckles for rapid adjustment
- Fenzy Zenith Demand Valve with quick connection, automatic positive pressureactivation and deactivation
- Adjustable cylinder collar
- Perfect weight distribution of the apparatus on shoulders and hips
- Non-metallic auto-extinguishable and ergonomic back-plate
- Three carry handles and an attachment point for a lifeline
- Fluorescent strips
- Pressure gauge whistle: located close to the ear
- HP/MP reducer with safety valve
- By-Pass button on lung demand valve
- Approved to ASNZS 1716:2012
Recommended Industries/Use
- Chemical
- Construction
- Fire Protection
- Manufacturing
- Oil and Gas
- Steel and Metals
- Transportation
Hazards
- Airborne Particulates
- Biohazard
- Chemical
- Confined Space
- Contamination
- Fire
- Gas, Vapors, Smoke
Regulations
- AS/NZS 1716 • Bureau Veritas for Marine use (SOLAS, MSC and new MED) • CE0194/0060 • Referenced by NATO forces
Historical Brand