Hall-effect Digital Speed Sensors
LCZ Series
Low cost, low power, digital output. Omni-directional sensor-to-target orientation. Small, stainless steel housing. Zero speed
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The LCZ Series Hall-effect Zero Speed Sensors provide a durable, cost-effective solution in most harsh environments.
The sensor is available in 9,5 mm [3/8 in/0.375 in] and 15,9 mm [5/8 in/0.625 in] diameters, in both 50,8 mm [2.00 in] and 76,2 mm [3.00 in] lengths.
The stainless steel package is simple to install and adjust. It does not require rotational orientation.