Compact Precision Limit Switches
BZG/BZH Series
Metal housing. Flange or diagonal side mount. NEMA 1, 3, 4, 13 sealing. 75 mm x 31 mm mounting centers. UL approvals
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell's BZG/BZH switches have a neoprene seal gasket between the housing halves, elastomer boot actuators, sealed conduit connectors, and die cast aluminum housing. Mounting holes are located outside the switch cavity and accept No. 10 screws. A neon pilot light can be added to switches having two conduit openings to indicate contact status.