Inline Amplifiers
DLD-VH Series
DIN rail mount ac displacement inline amplifier. ±5 Vdc or ±10 Vdc field-selectable output
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
These in-line amplifiers feature DIN-rail mount enclosures with front accessible electrical connections and adjustments. Amplifiers are available for ac-type displacement transducers with outputs in both Vdc or mA.
Features
- DIN rail mount
- ac displacement transducer input
- 0 to ±5 Vdc or 0 to ±10 Vdc field selectable output with
- 18 Vdc to 36 Vdc power
- 3 V RMS @ 5 kHz
- RFI, ESD protected