High-Pressure Switches
HP Series
100 psi to 4500 psi. Factory set. Silver & gold contacts. 10,000 proof. Configurable. Hysteresis & smart diagnostic tech. options. Many ports & terms
Honeywell HP Series pressure switches are easily customizable, durable, reliable electromechanical pressure on/off switches. They boast the following specifications:
- 100 psi to 4500 psi set point range (factory set)
- Silver and gold contacts
- 10,000 psi proof pressure (base style a): 6,500 psi proof pressure (base style b)
- 2 million life cycle (base style a): 1 million life cycle (base style b)
- SPDT, SPST-NO/NC
- Easily configurable
- Smart Diagnostic Technology option
- Hysteresis option
- Numerous ports & terminations