Temperature Sensors
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
Temperature Sensors
RTD & thermistor sensing elements & packaged temperature probes; commercial, precision & high reliability thermostats/thermal switches.
RTD (Resistance Temperature Detector) Sensing Elements: Platinum-based RTDs are laser-trimmed for accuracy and flexibility. These temperature sensors are designed to offer stable and fast linear outputs. Accurate and interchangeable, they have plastic or ceramic, miniaturized or surface mount housings (including printed circuit board termination). Potential applications include motor overload and semiconductor protection, electronic assembly thermal management and temperature compensation, as well as HVAC/R equipment.
Thermistor Sensing Elements: These sensors change resistance with a change in temperature. They do not amplify, rectify, polarize or generate a signal. The thermistor temperature may be changed by the surrounding temperature or by self-heating the thermistor by passing a current through it. They are available in wide range of resistance values and in a variety of packages and sizes from leaded devices to surface mount versions.
Localizador de produtos
Start your search with category name, product name, part number, etc.
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2023 Honeywell International Inc