Switches
Rotary Switches
Lever or knob action. 3- and 4-positions. Integral connectors (Metripack 280 and Sumitomo). Environmentally sealed design
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Customization is standard with Honeywell's rotary switches, which are tested to withstand a wide range of environmental conditions and contaminants such as temperature cycling, chemical splashes, pressure wash, vibration, dust, humidity, and salt.
Honeywell's broad range of product options simplifies the way you build the rotary switch for and application. Optional features of momentary positions, terminal and integral connector types, UL-ratings, and various circuitry configurations are available to promote design flexibility. These options, coupled with the wide electrical rating and temperature range, come standard on every switch to meet the growing needs of our customers.
Features and benefits:
- Durable construction: polypropylene plastic housing (rear) improves durability and supports equipment.
- Wide range of configuration: two-, three-, or four-position switches, maintained and momentary (recoil) positions and numerous circuitry configurations allow for customization of equipment operation and control.
- Many connector choices: integral connector (Metri-Pack, Sumitomo): Two-, three-, or four-position switches. Screw terminal: Two- or three-position switches.
- Faster assembly: integral connectors facilitate quick assembly and minimize the potential for wiring errors.
- Longer switch life: thanks to their ability to keep dirt and moisture out of the contact chamber.
Designed to withstand harsh environments with a durable, environmentally-sealed design, Honeywell rotary switches are found in rugged applications, from off-road vehicles like ATVs, snowmobiles, and motorcycles to agriculture, construction, industrial, lawn and garden equipment. Other product applications include:
- golf carts
- aerial lifts
- telehandlers
- skid loaders
- forklifts
- tractors
- material handlers
- marine equipment
- generators
Outros
- Depth Behind Panel
- 43,43 mm [1.71 in]
- Thickness
- 3,18 mm to 6,35 mm [0.15 in to 0.25 in]
- Electrical Rating
- 12 Vdc, 20 A; 24 Vdc, 8 A (Res.)
- Connector
- MetriPak 280
- Series Name
- Key and Rotary Switches
- Multiple Key Codes
- Optional
- Cycle Life (Rotary)
- 25000 Cycles
- Chamber Sealing
- O-ring
- Unique Key Codes
- Optional
- Match Existing Key Codes
- Optional (with factory approval)
- Mounting
- Panel
- Diameter
- 22,1 mm [0.87 in]
- Temperature
- -40 °C to 85 °C] -40 °F to 185 °F]
- Position
- Four [Off-Ignition-Ignition Heat-Ignition Heat Start (momentary)]; 4 terminals
- Three [Off (magneto ground)-On-Start (momentary)]; 6 terminals
- Three [Off-On(1)-On(2 Dual Circuit)]; 4 terminals
- Three [Off-On-Start (momentary)]; 4 terminals
- Two (Off-On); 4 terminals
Outros
- Depth Behind Panel
- 43,43 mm [1.71 in]
- Thickness
- 3,18 mm to 6,35 mm [0.15 in to 0.25 in]
- Electrical Rating
- 12 Vdc, 20 A; 24 Vdc, 8 A (Res.)
- Connector
- MetriPak 280
- Series Name
- Key and Rotary Switches
- Multiple Key Codes
- Optional
- Cycle Life (Rotary)
- 25000 Cycles
- Chamber Sealing
- O-ring
- Unique Key Codes
- Optional
- Match Existing Key Codes
- Optional (with factory approval)
- Mounting
- Panel
- Diameter
- 22,1 mm [0.87 in]
- Temperature
- -40 °C to 85 °C] -40 °F to 185 °F]
- Position
- Four [Off-Ignition-Ignition Heat-Ignition Heat Start (momentary)]; 4 terminals
- Three [Off (magneto ground)-On-Start (momentary)]; 6 terminals
- Three [Off-On(1)-On(2 Dual Circuit)]; 4 terminals
- Three [Off-On-Start (momentary)]; 4 terminals
- Two (Off-On); 4 terminals
- Depth Behind Panel : 43,43 mm [1.71 in]
- Thickness : 3,18 mm to 6,35 mm [0.15 in to 0.25 in]
- Electrical Rating : 12 Vdc, 20 A; 24 Vdc, 8 A (Res.)
- Connector : MetriPak 280
- Series Name : Key and Rotary Switches
- Multiple Key Codes : Optional
- Cycle Life (Rotary) : 25000 Cycles
- Chamber Sealing : O-ring
- Unique Key Codes : Optional
- Match Existing Key Codes : Optional (with factory approval)
- Mounting : Panel
- Diameter : 22,1 mm [0.87 in]
- Temperature : -40 °C to 85 °C] -40 °F to 185 °F]
- Position : Four [Off-Ignition-Ignition Heat-Ignition Heat Start (momentary)]; 4 terminals|Three [Off (magneto ground)-On-Start (momentary)]; 6 terminals|Three [Off-On(1)-On(2 Dual Circuit)]; 4 terminals|Three [Off-On-Start (momentary)]; 4 terminals|Two (Off-On); 4 terminals