- Industrial Sensors
- Magnetic Sensors
- Linear and Angle Sensor ICs
Linear and Angle Sensor ICs
Analog output Hall-effect or anisotropic magnetoresistive (AMR) sensor ICs.
Linear sensor ICs operate by proximity to either magnetic pole and provide a continuous voltage output which increases with a strong magnetic field and decreases with a weak magnetic field. The APS00B Angle Sensor IC has angular or rotary displacement designed for magnetic saturating field sensing. It creates an analog output voltage that varies with the direction of the magnetic flux passing over the sensor IC surface. It contains dual, saturated-mode Wheatstone bridges that generate quadrature (sine and cosine) signals to provide an extended range of angular measurements up to 180°.
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2024 Honeywell International Inc