Heavy-Duty Limit Switches
HDLS Series
Rugged metal housing. Plug-in & non-plug in. IP65/66/67 sealing. 30 mm x 60 mm mounting centers. UL, CSA, CE, UKCA and CCC approvals.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
HDLS Series heavy-duty limit switches include boss-and-socket head design for secure head-to-body retention, unique all-metal drive train for consistent operating characteristics even at high temperatures, and self-lifting pressure plate terminals to save wiring time. With its rugged housing, the HDLS Series is sealed to NEMA 1, 3, 4, 4X, 6, 6P, 12, 13: IP65/66/67. Side rotary versions may be modified for CW and/or CCW operation, while operating heads may be rotated 90°. Low and high temperature sealing options available.