Accelerometers
Configurations include miniature transducers, bi- & tri-axial measurement, submersible – in screw type, bolt mount, & epoxy mounting configurations.
Honeywell accelerometers include a full range of configurations, including miniature transducers, bi-axial and tri-axial measurements and special submersible units, all available in numerous mounting configurations, including screw type, bolt mount, epoxy and others. Plus, Honeywell offers both strain gauge and piezo-electric technology, making our product line one of the most robust in the market. Honeywell accelerometers are designed to survive most overloads and are built to perform in the most extreme temperature conditions.
Localizador de produtos
Start your search with category name, product name, part number, etc.
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2024 Honeywell International Inc