- Produtos para teste e medição
- Accelerometers
- Velocity Accelerometers
Velocity Accelerometers
Amplified piezoelectric accelerometers with velocity output. 2 Hz to 10 kHz or 5 Hz to 4 kHz. mV / mm / s or 4 mA to 20 mA output
Honeywell Model MAV5x series amplified piezoelectric accelerometers with velocity output are ideal for a variety of industrial test and automation environments. Manufactured of non-magnetic stainless steel with a sealed body, these accelerometers have a very low magnetic field susceptibility and provide highly accurate and reliable data output. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. Both models can be supplied in a number of different configurations, options, and sensitivities to suit the expected vibration levels for the application.
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2024 Honeywell International Inc