- Produtos para teste e medição
- Instrumentation
- Diagnostic and Calibration
Diagnostic and Calibration
Strain gage transducer simulator. Rugged weatherproof case. Precision wire wound resistors
The Model TS is a strain gage transducer simulator for use in calibration or testing display/indicators and signal conditioning amplifiers (pressure, force, torque, or weigh systems). It greatly assists in trouble shooting and testing of systems that use strain gage transducers. The Model TS simulates either a 350 ohm or 5000 ohm strain gage transducer bridge with precise adjustments for transducer sensitivities in five ranges in 0.5 mV/V to 10 mV/V. The output adjustments are in 10% increments from 0 to 100% of each of the above ranges. No batteries to replace as the excitation voltage is supplied by the instrument to be calibrated.
Categorias relacionadas
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2024 Honeywell International Inc