Summing Amplifiers
Supplies a regulated bridge excitation voltage. Converts mV signal to a 0 Vdc to 10 Vdc amplified signal. Accuracy ±0.25 %FSS
Honeywell Summing In-Line Amplifiers are housed in a small plastic package, which is connected between the transducer and a readout instrument/UI through computer. The Summing In-Line Amplifier supplies a regulated bridge excitation voltage for the transducer and converts the millivolt signal from the transducer to a 0 Vdc to 10 Vdc amplified signal. The Summing In-Line Amplifier features include auto-excitation voltages, programmable gain settings, a wide adjustment range on the span and offset value.
Categorias relacionadas
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2024 Honeywell International Inc