/content/sps/ca/en/search-results.html

Commercial Gas Detection

301AP Annunciator Panel

301AP Annunciator Panel

Overview
Remote annunciator provides an efficient interface between gas transmitters and external alarming.Product Overview:The 301AP is the latest generation of remote annunciator panels, incorporating all (previously existing) functionalities, such as the easy to read visual indicators, multiple alarm level displays and fault alarms. The 301AP displays readings from the 301C controller with no user programming required. The 301AP also has 3 relays that can be activated from the 301C, according to specifications configured on the controller.The 301AP offers the following key features:
  • Three relay outputs, for added functionality
  • Audible alarm
  • Easy-to-read status indicators (LEDs) and LCD display
  • Robust RS-485 Modbus communication interface.
Features & Benefits:
  • 3 DPDT relay outputs for added functionality
  • 65dbA audible alarm allowing users to “listen” in
  • Visual status indicators/backlit LCD display
Quick Specs:
  • Power requirement: 17 – 24 VAC, 24-38 VDC
  • Operating temperature range: 0 to 40°C (32°F to 104°F)
  • Operating humidity range: 0 to 95% RH, non-condensing
Specifications

Features & Benefits

  • Features
    • 3 DPDT relay outputs for added functionality
    • 65dbA audible alarm allowing users to “listen” in
    • Visual status indicators/backlit LCD display

Features & Benefits

  • Features
    • 3 DPDT relay outputs for added functionality
    • 65dbA audible alarm allowing users to “listen” in
    • Visual status indicators/backlit LCD display
  • Features : 3 DPDT relay outputs for added functionality|65dbA audible alarm allowing users to “listen” in|Visual status indicators/backlit LCD display
Manuals and Guides
Name
Description
File Size
Date
Size
301AP Annunciator Panel Manual FR
application/pdf 555.38 KB
10/21/2021
555.38 KB
Brochure
Name
Description
File Size
Date
Size
301AP Annunciator Panel,Manning EC-FX-NH3,E3Point,301R Relay Module,301C Controller Product Guide
application/pdf 1016.7 KB
10/21/2021
1016.7 KB
Technical Note
Name
Description
File Size
Date
Size
301AP Annunciator Panel Product Submittal
application/pdf 372.23 KB
10/21/2021
372.23 KB
Name
Description
File Size
Date
Size
301AP Annunciator Panel,Manning EC-FX-NH3,E3Point,301R Relay Module,301C Controller Product Guide
1016.7 KB
10/21/2021
1016.7 KB
301AP Annunciator Panel Product Submittal
372.23 KB
10/21/2021
372.23 KB
301AP Annunciator Panel Manual FR
555.38 KB
10/21/2021
555.38 KB
Name
Description
File Size
Date
Size
301AP Annunciator Panel Manual FR
555.38 KB
10/21/2021
301AP Annunciator Panel,Manning EC-FX-NH3,E3Point,301R Relay Module,301C Controller Product Guide
1016.7 KB
10/21/2021
301AP Annunciator Panel Product Submittal
372.23 KB
10/21/2021
Product Number
SKUs
Image
SKU
Description
alt
301-AP
Image
SKU
Description
alt
301-AP