/content/sps/ca/en/search-results.html

Commercial Gas Detection

301R Relay Module

301R Relay Module

Overview

Acts as an output to the 301C, the Relay Module provides 8 DPDT relays for the indirect activation of fans, louvers, etc. at programmable alarm levels.

Product Overview:

The 301R and 301RW act as an output for the 201C or the 301C. The 301R and the 301RW provide a standard 8 relays (DPDT 5A, 30 Vdc or 250 Vac resistive load) for the indirect activation of accessories. Since the relay module is an output for the controller, it can be located anywhere within the gas detection network.

The 301R is fully compatible with both the 201C and the 301C (the 301RW is compatible with only the 301CW) and offer LED indicators for each relay (visible only when housing is open).

Features & Benefits:

  • Easy daisy chain installation (RS-485)
  • LED visual indication of status next to each relay
  • Fully compatible with the 301C controller

Quick Specs:

  • Power requirement: 17-24 VAC, 24-38 VDC, 250 mA
  • Operating temperature range: 0 to 40°C (32°F to 104°F)
  • Operating humidity range: 0 to 95% RH, non-condensing
Manuals and Guides
Name
Description
File Size
Date
Size
301R Relay Module User Manual FR
application/pdf 694.81 KB
10/21/2021
694.81 KB
Brochure
Name
Description
File Size
Date
Size
301AP Annunciator Panel,Manning EC-FX-NH3,E3Point,301R Relay Module,301C Controller Product Guide
application/pdf 1016.7 KB
10/21/2021
1016.7 KB
Technical Note
Name
Description
File Size
Date
Size
301R Relay Module Product Submittal
application/pdf 441.9 KB
10/21/2021
441.9 KB
301R Relay Module Wiring Details
application/pdf 330.69 KB
10/21/2021
330.69 KB
Name
Description
File Size
Date
Size
301R Relay Module User Manual FR
694.81 KB
10/21/2021
694.81 KB
301R Relay Module Product Submittal
441.9 KB
10/21/2021
441.9 KB
301R Relay Module Wiring Details
330.69 KB
10/21/2021
330.69 KB
301AP Annunciator Panel,Manning EC-FX-NH3,E3Point,301R Relay Module,301C Controller Product Guide
1016.7 KB
10/21/2021
1016.7 KB
Name
Description
File Size
Date
Size
301R Relay Module User Manual FR
694.81 KB
10/21/2021
301AP Annunciator Panel,Manning EC-FX-NH3,E3Point,301R Relay Module,301C Controller Product Guide
1016.7 KB
10/21/2021
301R Relay Module Product Submittal
441.9 KB
10/21/2021
301R Relay Module Wiring Details
330.69 KB
10/21/2021
Product Number
SKUs
Image
SKU
Description
alt
301-R8
alt
301-R8-FS
Image
SKU
Description
alt
301-R8
alt
301-R8-FS