/content/sps/ca/en/search-results.html

Commercial Gas Detection

IR-F9 Manning AirScan

IR-F9 Manning AirScan

Overview

Infrared diffusion-based gas detection that enables thermal stability and freedom from vibration.

Product Overview:

The Manning AirScan™ iR sensor responds to refrigerants over the range of 0-3000 ppm and features SensorCheck™ technology that continually monitors sensor performance.The Manning AirScan™ iR infrared sensor is an affordable microprocessor-based sensor that is selective to refrigerants and, because of its stabilized design platform, will provide years of service and will maintain the highest level of accuracy and reliability. This highly versatile sensor features SensorCheck™, a unique technology that continuously monitors sensor performance that enables it to provide worry-free performance throughout the life of the sensor.

A true “diffusion” design sensor, the Manning AirScan™ iR sensor does not require either pumps or filters and allows all points of detection to be monitored perpetually, unlike sample draw systems. The versatile sensor is housed in a high mass metal bench structure that enables thermal stability and freedom from vibration.

Additional Features and Benefits:

Applications:

  • Banana and Produce Rooms
  • Beverage Plants
  • Chemical Plants
  • Confined Space Entry
  • Food Processing
  • Gas Bottling Plants
  • Ice Rinks
  • Product Coolers
  • Rack Houses
  • Refrigeration Systems
  • Supermarkets
  • Wineries

Refrigerant Specific:

  • Rapid response to refrigerants including R-404a, R-22, R-507 or R-134a
  • Internal monitoring of 4/20 mA loop circuitry continuously

Diffusion-Design Sensor:

  • Has no moving parts and doesn’t require pumps or filters
  • All points of detection can be monitored continuously at an affordable cost

Versatility:

  • Can be used with any Honeywell Analytics readout
  • Standard range of 0-3,000 ppm, can be rescaled for lower trip points
  • Provides a linear output of 4/20 mA as a function of refrigerant concentration
  • Simple, real-time calibration eliminates maintenance downtime
  • Automatically adapts to fluctuating temperatures

Long-Lasting Performance:

  • Unique internal reference channel compensates for dust particles, source degradation, humidity and temperature fluctuation, food odors, chemical cleaners, etc.

ATMOS™ Technology:

  • Allows for operation down to -60°F and in condensing humidity environments or during washdown
  • Automatically adapts to its environment and provides accurate and reliable performance under the harshest conditions

SensorCheck™ Technology:

  • Checks operating parameters of sensors and sends a notification output signal if an anomaly is identified
  • Tests the sensor every 24 hours for electrical viability
  • Indication can be detected by a Manning gas monitor or PLC

Housing:

  • High-mass metal bench provides structural and thermal stability and greater immunity to vibration
  • Superior EMI/RFI shielding

Features & Benefits:

  • Rapid response to refrigerants including R-404a, R-22, R-507 or R-134a
  • No moving parts and pumps/filters not required
  • Can be used with any Honeywell Analytics readout

Quick Specs:

  • Long-Lasting Performance
  • ATMOS™ Technology
  • SensorCheck™ Technology
  • Superior EMI/RFI shielding
Specifications

Features & Benefits

  • Features
    • Can be used with any Honeywell Analytics readout
    • No moving parts and pumps/filters not required
    • Rapid response to refrigerants including R-404a, R-22, R-507, R514A, R-134a, R-407a, R-410a, R-422d, NH3, CO2, HFO1234YF, HFO1234ZE, HFO1233ZD.

Features & Benefits

  • Features
    • Can be used with any Honeywell Analytics readout
    • No moving parts and pumps/filters not required
    • Rapid response to refrigerants including R-404a, R-22, R-507, R514A, R-134a, R-407a, R-410a, R-422d, NH3, CO2, HFO1234YF, HFO1234ZE, HFO1233ZD.
  • Features : Can be used with any Honeywell Analytics readout|No moving parts and pumps/filters not required|Rapid response to refrigerants including R-404a, R-22, R-507, R514A, R-134a, R-407a, R-410a, R-422d, NH3, CO2, HFO1234YF, HFO1234ZE, HFO1233ZD.
Manuals and Guides
Name
Description
File Size
Date
Size
AirScan iR Instruction and Installation Manual
application/pdf 1.03 MB
10/21/2021
1.03 MB
IR-F9 Manning AirScan Instruction and Installation Manual
application/pdf 1.68 MB
10/21/2021
1.68 MB
Installation Instructions
Name
Description
File Size
Date
Size
IR-F9 Manning AirScan Wiring Details Map
application/pdf 275.33 KB
10/21/2021
275.33 KB
Brochure
Name
Description
File Size
Date
Size
IR-F9 Manning AirScan Brochure
application/pdf 4.49 MB
10/21/2021
4.49 MB
Technical Note
Name
Description
File Size
Date
Size
IR-F9 Manning AirScan Specification Sheet
application/pdf 159.48 KB
10/21/2021
159.48 KB
Name
Description
File Size
Date
Size
AirScan iR Instruction and Installation Manual
application/pdf 1.03 MB
10/21/2021
1.03 MB
IR-F9 Manning AirScan Wiring Details Map
application/pdf 275.33 KB
10/21/2021
275.33 KB
IR-F9 Manning AirScan Instruction and Installation Manual
application/pdf 1.68 MB
10/21/2021
1.68 MB
IR-F9 Manning AirScan Brochure
application/pdf 4.49 MB
10/21/2021
4.49 MB
IR-F9 Manning AirScan Specification Sheet
application/pdf 159.48 KB
10/21/2021
159.48 KB
Name
Description
File Size
Date
Size
AirScan iR Instruction and Installation Manual
1.03 MB
10/21/2021
IR-F9 Manning AirScan Instruction and Installation Manual
1.68 MB
10/21/2021
IR-F9 Manning AirScan Wiring Details Map
275.33 KB
10/21/2021
IR-F9 Manning AirScan Brochure
4.49 MB
10/21/2021
IR-F9 Manning AirScan Specification Sheet
159.48 KB
10/21/2021