Safety Goggles
Uvex Stealth OTG
OTG style goggle offers modern design coupled with premier performance, comfort and adjustability features. Ideal for impact, dust, chemical splash, and optical radiation (UV and welding radiation).
Key Features
• Ideal for impact, dust/airborne particles, chemical splash, and optical radiation (UV and welding/heat radiation).
• Available with Dura-streme dual coating technology which combines our two best lens coatings — Uvextreme anti-fog on the interior and Ultra-dura anti-scratch on the exterior — for 3x longer lens life*.
• Available in Clear, Amber, Standard Gray, Shade 3.0 and 5.0 Welding tints.
• High quality elastomer body conforms and contours for a secure, customized, gap-free fit.
• Low-profile, wrap-around style provides complete coverage designed for all-day wear.
• Fits comfortably over most prescription eyewear.
• Pivoting headband clip and wide adjustable-slide headband provide a range of adjustability for all-day comfort and fits comfortably with hard hats.
• Replacement lenses easily snap on to the front of the Uvex Stealth OTG body.
• Economical replacement system allows for multiple lens tints and extends the life of the goggles.
• Dura-streme coating provides longer lasting lenses.
• Multiple models in a family offers standardization while offering workers choice.
Recommended Industries/Use
- Chemical
- Construction
- Manufacturing
- Mining
- Municipal Services
- Oil and Gas
- Pharmaceutical
- Steel and Metals
- Transportation
- Utilities
- Welding
Hazards
- Abrasion
- Airborne Particulates
- Biohazard
- Chemical
- Impact
- Low Visibility
- Splash
Regulations
- ANSI Z87+ - Meets ANSI Z87+ (High Impact) standard
- CSA Z94.3 - Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Historical Brand
Warranty Information