Safety Goggles
Uvex Stealth® Reader Goggle
The first of its kind, the Uvex Stealth® Reader goggle offers an extensive range of magnification strengths.
Key Features
The Uvex Stealth® continues to be one of the most popular safety goggles on the market and represents the ultimate in modern design, technology and materials. We have again expanded the Uvex Stealth® family of goggles to include reading magnifiers.
- Available in Clear with Uvextreme® anti-fog coating and five diopter strengths from +1.0 to +3.0
- High quality, soft elastomer body conforms to facial contours for a secure, customized, gap-free fit
- Goggle body is compatible with Uvex Stealth® OTG lenses
- Low profile, wrap-around style provides complete coverage and unobstructed vision complete coverage and protection from chemical splash
- Wide, adjustable slide headband with pivoting clips provides an easy-to-adjust fit for complete comfort, even with hard hats
- Economical lens replacement system extends the life of the goggle
- Meets ANSI Z87.1-2010 (High Impact)
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Made in USA
Recommended Industries/Use
- Chemical
- Construction
- Manufacturing
- Oil and Gas
Hazards
- Abrasion
- Airborne Particulates
- Biohazard
- Chemical
- Impact
- Low Visibility
- Splash
Regulations
- ANSI Z87+ - Meets ANSI Z87+ (High Impact) standard
- CSA Z94.3 - Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Warranty Information