Portables
MultiRAE Pro
Wireless, portable multi-threat monitor for radiation and chemical detection
This industry-leading wireless device monitors both chemical threats and gamma radiation and is the only multi-threat monitor with parts per billion precision. With the ability to wirelessly transmit threat and alarm data in real time to a central command station, the MultiRAE Pro offers improved visibility and awareness. It also gives you the flexibility to swap out 25 different sensors for a range of threats, including VOCs, toxic gases, combustibles, oxygen levels, as well as gamma radiation detection. The large display and replaceable sensors, pump, and battery make it easy to use and maintain, while five different alarms, including man down, provide the versatility you need to respond appropriately and quickly to incidents.
Features and Benefits:
- Parts per billion VOC measurement
- Industry-leading wireless multi-threat device
- Simultaneous monitoring of chemical threats and gamma radiation
- Real-time data access from central command
- More than 25 different chemical sensors
- Swappable sensors
- Man down alarm
- Simple maintenance with replaceable sensors, pump, and battery
- Fully automatic bump testing and calibration with AutoRAE 2
- 5-way local and remote wireless alarm
- Mil-STD-810G certified
- Device Management with Honeywell Sotera™ Express
- Readily enables to communicate with Motorola MOTOTRBO
Application:
- CBRNE
- Hazmat Response
- Indoor Air Quality
- Urban Search & Rescue
- Venue Protection
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
Explore our fixed, portable, and high-tech support services now!