Transducteurs de pression de processus généraux
Model TJE
General purpose gage/absolute pressure transducers. 0.5 psig/a to 60,000 psig/a. ±0.10 % full-scale accuracy
Model TJE pressure transducers are all-welded stainless steel sensors built for rugged industrial applications that require high accuracy and measurement stability. The Model TJE is available with a variety of options for extended temperature operation, electrical terminations and high-level outputs including 5 Vdc or 10 Vdc and 4 mA to 20 mA. Most high-level output models have internal shunt calibration circuits as a standard feature to allow easy set-up of the sensor to the data system. An optional internal signature calibration chip provides calibration information for automatic set up with the Model SC four-or-twelve channel digital indicator.
The gage Model TJE is a strain gage based transducer and features a unique 'true gage' design which utilizes a second welded stainless steel diaphragm that hermetically seals the strain gage circuitry from atmospheric contamination. This design references the primary pressure sensing diaphragm to the atmosphere, and provides a stable zero regardless of the transducer environment. The absolute Model TJE has an all-welded vacuum reference chamber assuring long-term stability.
Features
- 0.1 % accuracy
- 0.0025 %FS/°F temperature effect
- 1 psig/a to 60000 psig/a range
- mV/V, 4 mA to 20 mA, 0 Vdc to 5 Vdc, or 0 Vdc to 10 Vdc output
- All-welded, stainless steel construction
- Intrinsically safe available (2N option only)
- CE