/content/sps/gb/en/search-results.html

Turn off blue light hazards

Help mitigate the risks associated to high-energy blue light exposure with the Honeywell Avatar™ Blue Light Blocker safety eyewear.

Avatar Safety Eyewear

Turn off blue light hazards

Help mitigate the risks associated to high-energy blue light exposure with the Honeywell Avatar™ Blue Light Blocker safety eyewear.

Avatar Safety Eyewear

TACKLE THE THREATS OF
LED-GENERATED BLUE LIGHT

The lenses of our new Avatar Blue Light Blocker safety glasses offer 54% absorption of high-energy blue light from 380nm – 450nm. 

Available in three different colors with five different lens tints, the Avatar Blue Light Blocker glasses allow for eight points of adjustability enabling personalization and enhancing comfort.  

                         

 

THE BENEFITS

The new Avatar Blue Light Blocker safety eyewear incorporates advanced features that protect workers’ sight while providing numerous benefits:

                         

Range
The new Avatar Blue Light Blocker safety glasses filter blue light without impacting the visible light range. 

99.9% Protection
The Avatar Blue Light Blocker lenses provide 99.9% protection from UV light and benefit from an indirect venting system for strengthened anti-fog protection.

Adjustable
The glasses’ adjustable wire core temples make them ideal to combine with other types of personal protective equipment (PPE) such as hearing protection, respiratory protection or helmets and/or hard hats. 

Ratio
They offer 54±3% cut ratio of high energy blue light from 380nm – 450nm per ISO 12312, while maintaining a VLT (visible light transmission) of 88% on average. 

Superior Anti-Fog
The lenses also feature feature the HydroShield anti-fog coating for superior anti-fog and anti-scratch protection in and outside the lenses.

Lightweight
The Avatar Blue Light Blocker glasses are lightweight and stylish providing excellent user comfort thanks to their eight adjustment points that help create the optimal fit for most users.

THE MORE, THE SAFER

Available in three different colors with five different lens tints, the Avatar Blue Light Blocker glasses allow for eight points of adjustability enabling personalization and enhancing comfort.

                         

THE ASSETS

Download our dedicated resources to discover all the features and benefits of the Honeywell Avatar™ Blue Light Blocker.

                         

FLYER

Honeywell Avatar™ Blue Light Blocker 

Find out all the benefits of our latest eye protection solution.

DATASHEET

Honeywell Avatar™ Blue Light Blocker 

Read about the characteristics of our latest eye protection solution.

A WORD FROM OUR EXPERT

                         


Prolonged exposure to high-energy visible blue-violet light could potentially have negative effects on people’s health and can lead to eye fatigue, insomnia and may even result in loss of vision. Our diverse safety eyewear offering has glasses that are specially designed to protect against the specific risks associated to blue light exposure. A great example is the the Avatar Blue Blocker which helps to mitigate hazards presented by exposure to blue light, especially tackling the hazards caused by exposure to blue light coming from LED sources.

Susanne Schmidt, PMM Hearing Conservation

Need more information? Contact us.