Configuration / Service Computer / Software
Pay Station for Accounting System
Pay station with the option of issuing cards, recharge of the patient account and card return.
This product is no longer available
Part Number: 79810E
Pay station with the option of issuing cards, recharge of the patient account and card return. Control via the integrated industry PS, also use for configuration and logging purposes. Option to set a maximum paying-in amount, the permitted types of coins and additional project-specific parameters. Allocation of the respective patient account via the patient card with his/her individual parameters in the accounting system. Operation of the pay stations in online mode, i.e. constant communication exists with the accounting server. The multilingual user guidance and clearly laid out illustrations are provided via a simply designed touch screen user interface. The pick-up tray for coins and receipts is positioned in a convenient location and is completely visible and can therefore also be used by wheelchair users without any problem.
Design of the pay stations in powder-coated stainless steel housing, fitted with a lock for the front of the housing. Assembly of the pay station using a wall bracket. The coin accepter is fitted with a closer, an electronic coin checker and a coin switch for sorting the inserted coins. Equipped with 3 coin hoppers for issuing coins (various types), of these, 2 coin hoppers are integrated into the coin circuit. In addition to this, a high-quality security banknote checker is integrated for the acceptance of Euro notes (max. €50). The motorised chip card reader is for the issuing and return of patient cards, whereas returned chip cards are not immediately put back into circulation due to hygiene reasons. Preparation of receipts for the patients using the fast printer for thermal paper (80 mm paper width) with a printing speed of up to 150 mm/s.
Features
- Secure, stainless steel safe casing
- Issue and return at an ergonomic height
- Equipped for the disabled in accordance with DIN 24972
- Extremely comfortable to use
- Touch screen user interface
- Three coin cassettes
- Dispenser for patient cards
- Motorized chip card reader
- Swift receipt printer
- Uninterrupted power supply
- Integrated LAN interface
- Three-point lock via a bolt drive
- Drill-resistant clip-in cylinder
Scope of delivery
Pay Station, wall bracket.
Accessories
79809A1 - Thermal paper roll for the billing device.
Others
- Color
- white, similar to RAL9016 (powder-coated)
- Storage Temperature
- 0 °C ... 60 °C
- Ambient Temperature
- 5 °C ... 40 °C
- Rated voltage (V)
- 230 V AC
- Air humidity
- < 20 %
- Weight (kg)
- approx. 60 kg kilogram
- Dimensions
- W: 380 mm H: 740 mm D: 296 mm
- Mounting
- wall bracket
- Material
- stainless steel
Others
- Color
- white, similar to RAL9016 (powder-coated)
- Storage Temperature
- 0 °C ... 60 °C
- Ambient Temperature
- 5 °C ... 40 °C
- Rated voltage (V)
- 230 V AC
- Air humidity
- < 20 %
- Weight (kg)
- approx. 60 kg kilogram
- Dimensions
- W: 380 mm H: 740 mm D: 296 mm
- Mounting
- wall bracket
- Material
- stainless steel
- Color : white, similar to RAL9016 (powder-coated)
- Storage Temperature : 0 °C ... 60 °C
- Ambient Temperature : 5 °C ... 40 °C
- Rated voltage (V) : 230 V AC
- Air humidity : < 20 %
- Weight (kg) : approx. 60 kg kilogram
- Dimensions : W: 380 mm H: 740 mm D: 296 mm
- Mounting : wall bracket
- Material : stainless steel