Configuration / System Workstations
Keyboard for Systevo Workstation/Server Systevo Call Ackermann
Keyboard for system workstation/server with USB connection.
Part Number: 765M44D
Keyboard for system workstation/server with USB connection.
Version in a modern, flat design with soft, quiet and abrasion-resistant keys. Universal and reliable as well as optimized for professional use.
Minimum equipment:
- Wired keyboard
- Plug&Play via USB port
- 3 status LEDs
Others
- Connection
- USB
- Storage Temperature
- -20 °C ... 65 °C
- Ambient Temperature
- 0 °C ... 50 °C
- Air humidity
- < 20 %
- Dimensions
- W: 458 mm H: 205 mm D: 27 mm
Others
- Connection
- USB
- Storage Temperature
- -20 °C ... 65 °C
- Ambient Temperature
- 0 °C ... 50 °C
- Air humidity
- < 20 %
- Dimensions
- W: 458 mm H: 205 mm D: 27 mm
- Connection : USB
- Storage Temperature : -20 °C ... 65 °C
- Ambient Temperature : 0 °C ... 50 °C
- Air humidity : < 20 %
- Dimensions : W: 458 mm H: 205 mm D: 27 mm