Configuration / System Workstations
Systevo Control center (230 VAC)
Control center for the configuration, display, operation and logging for Systevo Call Ackermann, equipped with system release V11, incl. the system license of the operation of max. 200 rooms.
This product is no longer available
Part Number: 72662C
Product not available anymore. We recommend using the Systevo Workstation 765M440 with System-Release 12.
Control center for the configuration, display, operation and logging for Systevo Call Ackermann, equipped with system release V11, incl. the system license of the operation of max. 200 rooms. Additional system licenses required depending on the system functions/size.Optionally as an interface to third-party systems, such as DECT system, fire detection system. Comprised of a high-quality system processor with SSD and interfaces (RS232, USB, LAN).
Equipping of the user software with system release V11:
- Configuration tool Systevo Call Ackermann
- Allocation to room configuration (license: max. 200 room)
- Definition of functions/parameters of the call system in accordance withDIN VDE 0834-1: 2016-06
- Set-up of the call types, call type groups, call type upgrades
- Set-up of the VoIP/SIP channel for mobile call querying via DECT/WIFI(separate license/SIP license required)
- Configuration of input/output events for controlling external systems: Light/blind/TV
- Setting of radio and TV channel
- System management tools, database management system
- Network functions for system accesses
- Freely configurable services (interconnection)
- Allocation of timed services
- Selection of call type groups for services
- Configuration of the volume of the acoustic call forwarding (day/night)
- Definition of target-oriented forwarding between stations (call types)
- Freely configurable announcement functions
- Selection of destinations for announcements
- Fault monitoring and reporting (in accordance with DIN VDE 0834-1: 2016-06)
- Access control via user ID (if required)
- Output of the data on a printer
Optional:
- Message transmission to a wireless messaging system (e.g. WIFI-/DECT system)
- Freely configurable recipient addresses for messages from groups of the call system
- Definition of the display format for the messages to be transmitted
- Set-up of various services (e.g. day, night service)
- Allocation of repetition times, acoustic call tones, etc.
Features
Minimum equipment:
- Mini control center
- Mainboard with Quad-Core µP J19xx, 2 GHz or equivalent, min. 4 GB RAM
- 1* Solid-State HDD (SSD) min. 128 GB
- Power supply: 230 V AC
- 3* RS232, 1* parallel, USB, VGA/HDMI
- 2* LAN Ethernet (min. 10/100 MBit)
- Hardened operating system Windows 10 IoT Entry
- Software for configuration
- Software for Systevo Call Ackermann
- Continuous operation: 24/7
Additional information
- EN 55022/55024/61000-3/60950-1.
- 2004/108/EC, 2006/95/EC, 2005/32/EC.
- 2003/95/EC, Regulation (EC)1275/2008.
Others
- Air humidity
- < 20 %
- Voltage supply
- 230 V
- Storage Temperature
- 0 °C ... 50 °C
- Weight (kg)
- approx. 4,05 kg (workstation) kilogram
- Ambient Temperature
- 10 °C ... 35 °C
- Dimensions
- W: 440 mm H: 230 mm D: 90 mm workstation
- Power Consumption
- 100 W max. Watt
Others
- Air humidity
- < 20 %
- Voltage supply
- 230 V
- Storage Temperature
- 0 °C ... 50 °C
- Weight (kg)
- approx. 4,05 kg (workstation) kilogram
- Ambient Temperature
- 10 °C ... 35 °C
- Dimensions
- W: 440 mm H: 230 mm D: 90 mm workstation
- Power Consumption
- 100 W max. Watt
- Air humidity : < 20 %
- Voltage supply : 230 V
- Storage Temperature : 0 °C ... 50 °C
- Weight (kg) : approx. 4,05 kg (workstation) kilogram
- Ambient Temperature : 10 °C ... 35 °C
- Dimensions : W: 440 mm H: 230 mm D: 90 mm workstation
- Power Consumption : 100 W max. Watt