Interface Unit
Contact interface
Interface unit for connecting the system to an existing light call system and of external systems via potential-free contacts. In the systems, these units also have the purpose of controlling group signal lamps.
Part number: 72641A2
Interface unit for connecting the system to an existing light call system and of external systems via potential-free contacts. Depending on the configuration, up to 4 inputs and 4 outputs can be used. In the systems, these units also have the purpose of controlling group signal lamps.
Accessories
72641Z1 Connection board for contact interface
Others
- Color
- white, similar to RAL 9016
- Dimensions
- W: 110 mm H: 182 mm D: 34 mm
- Mounting
- surface mounting or top-hat rail mounting
- Material
- PC + ABS - FR
Others
- Color
- white, similar to RAL 9016
- Dimensions
- W: 110 mm H: 182 mm D: 34 mm
- Mounting
- surface mounting or top-hat rail mounting
- Material
- PC + ABS - FR
- Color : white, similar to RAL 9016
- Dimensions : W: 110 mm H: 182 mm D: 34 mm
- Mounting : surface mounting or top-hat rail mounting
- Material : PC + ABS - FR