/content/sps/gb/en/search-results.html

Licenses for system release V11 / V12

License update for existing license 72700Lx

Update of an already existing license of an installed System Release V11.

Overview

This product is no longer available

Part Number: 72700LU

Product not available anymore. Replaced by the Software License range (p.n. 79SW4xx)

Update of an already existing license of an installed System Release V11.

The license update is adapted to the maintenance facility on a project-specific basis and can contain various performance features: Number of rooms, number of system devices with IP functions, number of SIP voice channels (functional call enquiry) and other system parameters.

Features
  • Basic system configuration for required number of rooms
  • Configuration of a defined number of system devices with IP functions (Systevo Com, Systevo Touch IP)
  • Configuration of required SIP voice channels for the "Call enquiry" function (not for Clino Phon 95)
  • Configuration of further required system parameters