Systevo Control
Corridor Data Bus Terminator
Bus-switch/repeater facilitate the bifurcation at the corridor databus and can be used as an amplifier for this purpose.
This product is no longer available
Part Number: 72642C
Bus-switch/repeater facilitate the bifurcation at the corridor databus and can be used as an amplifier for this purpose.
Features
- Max. 64 participants per segment, then repeater necessary
- Length "corridor databus" max. 500 m, then repeater necessary
Additional information
For the systems, each of 2 units are required for the room bus, one for the data cable and one for the audio cable.
Accessories
88910A3N - Dummy cover plate.
Others
- Mounting
- in flush-mounting box, DIN 49073
- Type of protection
- IP40, when installed incl. suitable cover plate
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
Others
- Mounting
- in flush-mounting box, DIN 49073
- Type of protection
- IP40, when installed incl. suitable cover plate
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
- Mounting : in flush-mounting box, DIN 49073
- Type of protection : IP40, when installed incl. suitable cover plate
- Dimensions : D: 25 mm (installation depth)|W: 71 mm H: 71 mm