Systevo Control
Corridor Data Bus Terminator - passive -
The corridor databus termininator -passive- closes off the room bus (data and audio) with the related impedance.
This product is no longer available
Part Number: 72639A
The corridor databus termininator -passive- closes off the room bus (data and audio) with the related impedance.
Accessories
88910A3N - Dummy cover plate.
Others
- Mounting
- in flush-mounting box, DIN 49073
- Type of protection
- IP40, when installed incl. suitable cover plate
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
Others
- Mounting
- in flush-mounting box, DIN 49073
- Type of protection
- IP40, when installed incl. suitable cover plate
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
- Mounting : in flush-mounting box, DIN 49073
- Type of protection : IP40, when installed incl. suitable cover plate
- Dimensions : D: 25 mm (installation depth)|W: 71 mm H: 71 mm