Systevo Control
Systevo Control for Systemrack
Systevo Control as rack design as a control unit for an organisational unit, such as a ward or residential area.
This product is no longer available
Part Number: 72700B1
Systevo Control as rack design as a control unit for an organisational unit, such as a ward or residential area. Use of system release V11 for compliance with DIN VDE 0834-1: 2016-06 in conjunction with overriding system licence, 1 licence card per system required. Also, activation of the system functions required (e.g. mobile call retrieval, system size etc.). Modular centre with 2 slots for the respective field bus cards (FBC). Option for redundant power supply via a decentrally installed power supply unit. Monitoring and synchronisation of the entire data traffic and the audio connections (calls, announcements) within the organisational unit and coordination of the communication with other centres via IP interface (ETH-LAN / ward bus). Also, control of displays and acoustic call messages, according to specified priorities/services (interconnections) within a system installation. Flexible configuration options via the Systevo Workstation with convenient Windows GUI for call types, groups, services, collective announcements, display texts, device parameters, system language etc. based on the customer requirements. Use of a maximum of 64 centres with up to 250 logical groups (sub-groups). The networking takes place via the ETH-LAN IP interface (data/audio) or existing installations of the ward bus (data/audio). The wiring via ETH-LAN and/or LWL-LAN takes place depending on the specifications of the classic network design. The ward-by-ward networking takes place via appropriate switches/routers (ETH-LAN: IEEE802.3), which automatically identify the necessary transmission rates (10, 100, 1000 MBit). Port-based VLAN network components with QoS / ToS enable the prioritisation of the light call data services with respect to the voice services. For safety reasons (VDE 0834-1: 2016-06), all IP components (centres, Systevo Workstation) operate in a uniform IP address range (10.1.x.y), which is not used by other components (e.g. BMS, medical equipment etc.). To use a deviating IP address range (192.168.x.y), the configuration takes place via an optional DHCP server. The communication takes place on the basis of TCP/IP via defined light call protocols. Service programs, such as Telnet, FTP are for remote access and data transmission. Additional network applications (Syslog, Firewall etc.) are for system security and the possible analysis of stored log data. With an integrated gateway function for forwarding the data/audio signals of the overriding bus interfaces (ETH-LAN, ward bus) to the room bus. Support of the compatibility mode for existing system installations with the group centres 72660x (firmware update to v5.xx necessary). Set-up of a master centre (for ETH-LAN: without room bus) for communication with the overriding Systevo Workstation via ETH-LAN and to control the escalation of all system messages within the entire system. Prepared for future licensable firmware updates and equipped with an SD card slot in order to be table to use additional service features. Centralised or decentralised installation (rack design) in environments environmental class I. Project-specific planning of the control equipment from 500 rooms.It monitors and synchronizes all data traffic and intercom connections (conversations, announcements) within the organizational unit and coordinates communication with other control units via IP communication (zone data bus or ETH-LAN). In addition, it controls display screens and acoustic call messages in accordance with stipulated priorities / service (zone linking) within a system. There are flexible configuration options for types of call, groups, services, general announcements, display texts, device parameters, system language, etc. depending on customer requirements, via the server (PC) with a comfortable Windows GUI.
Features
- Operation as master/slave controler, depending on the addressing/configuration
- Communication (data/audio) with other controlers via ETH-LAN or the station bus POF (max. 64)
- Max. number of (logical) groups: 250 (per system)
Service functions:
- Software download for system components (where possible), firmware updating, remote maintenance/SNMP-fct (with PC), basic commissioning
- SD card slot for future firmware or licence updates
- Prepared for rack-mounting
- Centralised and decentralised installation
Security features:
- Data preservation in case of power failure in accordance with DIN VDE 0834-1: 2016-06 (UPS required)
- Option for redundant power supply via secondary feed
- Local emergency operation mode in case of failure of the system master controler
- Sequential monitoring of the connected active components, additional controlers in the system network and the PC communication in accordance with DIN VDE 0834-1: 2016-06
- 1 x relay contact for reporting faults (NCC / NOC)
- Galvanic separation from other controler units through ETH-LAN or POF connection
- Status display via LEDs
- Flash for data storage of the system
Service functions:
Software download for system components (if possible), firmware update, remote maintenance / SNMP function (with PC), commissioning the base unit.SD card slot for future firmware and license updates.
Central and decentral installation.
Safety features:
Receipt of data in case of network failure pursuant to DIN VDE 0834 (UPS required).Option of redundant power supply via secondary feed-in.
Local emergency operation if the system master control unit fails.
Sequential monitoring of the active components connected, additional control units in the overall system and PC communication pursuant to DIN VDE 0834.
2 x relay contact to alert disruptions (NOC/NCC), (1 x in compatibility mode zone controller 72660x).
Galvanic isolation from other central units by ETH-LAN or POF connection.
Status display via LEDs.
Flash for storing the system's data.
Max. number of centrals 64.
Max. number of (logical) groups: 250 (per system).
Scope of delivery
Systevo Control, Accessory kit (terminals, cable fasteners, nuts).
Accessories
72700C1 field bus card (FBC) System 99.
72700D1 field bus card (FBC) System 95.
72700Z2 - 19" 7HE system rack (SR) for max. 7 Systevo Control.
72700Z3 - 19" 2HE front panel for 1 Systevo Control, rack version.
Others
- Ambient Temperature
- 5 °C ... 40 °C
- Mounting
- in 19" rack unit
- Weight (g)
- approx. 900 g (incl. plug-in cards) gram
- Quiescent current @ 24 V DC
- approx. 180 mA
- Air humidity
- < 20 %
- Material
- (frontpanel: aluminium)
- Operating voltage (A)
- 24 V DC + / -10 %
- Color
- gray, similar to RAL 7035
- Storage Temperature
- 0 °C ... 60 °C
- Dimensions
- W: 262 mm H: 154 mm D: 61 mm
- Contact load relay
- 1A / 30 V DC
Others
- Ambient Temperature
- 5 °C ... 40 °C
- Mounting
- in 19" rack unit
- Weight (g)
- approx. 900 g (incl. plug-in cards) gram
- Quiescent current @ 24 V DC
- approx. 180 mA
- Air humidity
- < 20 %
- Material
- (frontpanel: aluminium)
- Operating voltage (A)
- 24 V DC + / -10 %
- Color
- gray, similar to RAL 7035
- Storage Temperature
- 0 °C ... 60 °C
- Dimensions
- W: 262 mm H: 154 mm D: 61 mm
- Contact load relay
- 1A / 30 V DC
- Ambient Temperature : 5 °C ... 40 °C
- Mounting : in 19" rack unit
- Weight (g) : approx. 900 g (incl. plug-in cards) gram
- Quiescent current @ 24 V DC : approx. 180 mA
- Air humidity : < 20 %
- Material : (frontpanel: aluminium)
- Operating voltage (A) : 24 V DC + / -10 %
- Color : gray, similar to RAL 7035
- Storage Temperature : 0 °C ... 60 °C
- Dimensions : W: 262 mm H: 154 mm D: 61 mm
- Contact load relay : 1A / 30 V DC