Components For Duty Room
Call / Cancel Push Button
Cancel push-button with flush mount supporting ring and expanding/retaining clamps for flush-mounting boxes.
This product is no longer available
Part Number: 73642B3
Cancel push-button with flush mount supporting ring and expanding/retaining clamps for flush-mounting boxes.
Features
- 1 cancel and presence push-button
- 1 LED reminder lamp (green)
- 1 sound source for call forwarding
- 1 call push-button
- 1 LED orientation and reassurance lamp (red)
Accessories
88882A3N - Cover plate with red and green push-buttons.
88882P3N - Cover plate for the service room unit.
Others
- Mounting
- in flush-mounting box, DIN 49073
- Type of protection
- IP40, when installed incl. suitable cover plate
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
Others
- Mounting
- in flush-mounting box, DIN 49073
- Type of protection
- IP40, when installed incl. suitable cover plate
- Dimensions
- D: 25 mm (installation depth)
- W: 71 mm H: 71 mm
- Mounting : in flush-mounting box, DIN 49073
- Type of protection : IP40, when installed incl. suitable cover plate
- Dimensions : D: 25 mm (installation depth)|W: 71 mm H: 71 mm