Components For Duty Room
Cover plate with keys (white, green)
Cover plate for cancel button, fitted with cancel button, color yellow and cancel button green.
This product is no longer available
Part Number: 88882P3N
Cover plate for cancel button, fitted with cancel button, color yellow and cancel button green. With pictograms buzzer off/wait. Key position bottom.
Use in conjunction with seal kit for increasing the IP protection class (IP x4).
Features
- 1 Presence push-button (green)
- 1 Cancel push-button (white)
Additional information
Coated with an anti-microbial substance.
Accessories
88160B Seal kit for standard installation units.
88914A5 Frame for cover plate (single).
88914B5 Frame for cover plate (double).
88914C5 Frame for cover plate (triple).
Others
- Color
- Button: white and green, translucent
- white, similar to RAL 9016
- Installation
- For flush-mounted installations, snap-in fastening
- Dimensions
- W: 68 mm H: 68 mm
- Material
- PC + ABS - FR
Others
- Color
- Button: white and green, translucent
- white, similar to RAL 9016
- Installation
- For flush-mounted installations, snap-in fastening
- Dimensions
- W: 68 mm H: 68 mm
- Material
- PC + ABS - FR
- Color : Button: white and green, translucent|white, similar to RAL 9016
- Installation : For flush-mounted installations, snap-in fastening
- Dimensions : W: 68 mm H: 68 mm
- Material : PC + ABS - FR