/content/sps/gb/en/search-results.html

Components For Duty Room

Databus connection unit for master station

Databus connection unit with one 8-pin plug contact for connection of master station.

Overview

This product is no longer available

Part Number: 73070A

Product not available anymore. Additional information see 74422A1N.

Databus connection unit with one 8-pin plug contact for connection of master station.

Accessories

88911J3N - Cover plate for the BUS connection unit.

Specifications

Others

  • Color
    • white, similar to RAL 9016
  • Type of protection
    • IP 40 when installed incl. suitable cover plate
  • Dimensions
    • D: 25 mm (installation depth)
    • W: 71 mm H: 71 mm
  • Mounting
    • in flush-mounting box, DIN 49073

Others

  • Color
    • white, similar to RAL 9016
  • Type of protection
    • IP 40 when installed incl. suitable cover plate
  • Dimensions
    • D: 25 mm (installation depth)
    • W: 71 mm H: 71 mm
  • Mounting
    • in flush-mounting box, DIN 49073
  • Color : white, similar to RAL 9016
  • Type of protection : IP 40 when installed incl. suitable cover plate
  • Dimensions : D: 25 mm (installation depth)|W: 71 mm H: 71 mm
  • Mounting : in flush-mounting box, DIN 49073
Data Sheet
Name
Description
File Size
Date
Size
Databus connection unit for master station
application/pdf 43 KB
11/4/2022
43 KB
Name
Description
File Size
Date
Size
Databus connection unit for master station
43 KB
11/4/2022
43 KB
Name
Description
File Size
Date
Size
Databus connection unit for master station
43 KB
11/4/2022